Julkaise tuotteesi
Rolling Counter Door

Rolling Counter Door

4.2 / 5 tähteä4.2(11 arvostelua)
ROLLING COUNTER DOORS

Model ESC10

Rolling counter doors provide security at counters and other similar finished openings on both interior & exterior walls. When their smaller slats, coil housing and guides are desired, counter doors can fully close to the floor. Also called shutters.

Applications: Concession stands or service windows in cafeterias, stadiums, arenas, hospitals, schools and healthcare facilities.

Sizes: To 21' 4" W, 10' H standard construction.

Operation: Motor operation for maximum convenience. Hand Crank operation also available. Push-up operation for openings up to 15' H × 7' W aluminum, 12'W × 7' H steel. Access to bottom bar and curtain must also be taken into account: deep countertops or other obstructions may limit access for manual push-up operation.

Tekniset tiedot
  • Yksilöity viitenst8010-01
  • TuoteperheOverhead Coiling
  • TuoteryhmäCounter Shutters
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2014-03-15
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaOvet - Teollisuusovet

Alueellinen saatavuus

Pohjois-Amerikka
Yhdysvallat