Julkaise tuotteesi
SentryGate® Rolling Grille
Cornell

SentryGate® Rolling Grille

SENTRYGATE® GRILLES

Models ESG20 & ESG21

SentryGate, a patented Cornell Product, is an alternative to traditional rolling grilles or counter grilles featuring a unique curtain comprised of injection molded components and continuous metal rods.

Two configurations: The SentryGate is available in two models:

SentryGate®3 (Model ESG20) for countertops such as pharmacies and parts counters and smaller openings up to 14' W by 10' H
SentryGate®4 (Model ESG21) for larger openings up to 23' 4" W × 14' H and where high cycling is required, such as parking garages and sally ports
Operation: Motor, hand crank, or push-up designs available.

SentryGate Benefits:
Quick Security Fix: A lightweight and compact design allows the unit to bolt directly to existing wall construction, frames or mullions. Units can be easily incorporated into existing construction without the penalty of remodel downtime and cost
Rugged Curtain Construction: SentryGate curtains will maintain structural integrity and clean look, even with high cycle use
Curtain Material: SentryGate's curtain combines high strength components with concealed continuous metal rods spaced every two inches, forming a brick pattern curtain design that is 65% open for high visibility and ventilation.

Tekniset tiedot
  • Yksilöity viitenst8021-01
  • TuoteperheOverhead Coiling
  • TuoteryhmäSentryGate® Grilles
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2014-03-15
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaOvet - Teollisuusovet

Alueellinen saatavuus

Pohjois-Amerikka
Yhdysvallat