Julkaise tuotteesi
Toilets Emulsion: ARNPRO - TC500
Toilets Emulsion: ARNPRO - TC500
Toilets Emulsion: ARNPRO - TC500
    Cramo

    Toilets Emulsion: ARNPRO - TC500

    Thanks to its low weight and compact size, it is easy to carry a small hanger to the desired workplace. The cabin is supplied with lifting pipes and through holes in the support legs. In this way it can be easily unloaded with both a mobile lift crane and truck. The tank is on the whole 500L and therefore maintains good capacity. Otherwise, a plastic can of 25l for water supplies the utility to the sink itself.

    Tekniset tiedot
    • Length x Width x Height (mm) - 1450 x 1450 x 2615
    Tekniset tiedot
    • Yksilöity viiteARNPROASTC500
    • TuoteperheToilets
    • TuoteryhmäToilets Emulsion
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-10-28
    • Painoksen numero1
    Linkit
    Luokitus
    • BIMobject-luokkaRakentaminen - Työmaarakennus
    • IFC-luokitusObjekti

    Alueellinen saatavuus

    Eurooppa