Julkaise tuotteesi
Heaters Electric: EL-BJÖRN - TF3EL
Cramo

Heaters Electric: EL-BJÖRN - TF3EL

The TF 3EL delivers a full 2.8 kW of heating and has an overall consumption of 3 kW. The drying fan is equipped with a continuously variable 5–35 °C thermostat and automatic overheating protector. The drying fan can be used indoors or outdoors, which also makes it very useful for event applications. The TF 3EL spreads heated air over 360° thanks to the integrated air distributor, which makes it ideal for use in apartments with a floor area of 70–80 square metres.
Tekniset tiedot
  • Length x Width x Height (mm) - 300 x 295 x 500
Tekniset tiedot
  • Yksilöity viiteELBJORNTF3EL
  • TuoteperheHeaters - Ventilation
  • TuoteryhmäHeaters Electric
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-10-27
  • Painoksen numero1
Linkit
Luokitus
  • BIMobject-luokkaRakentaminen - Muut
  • IFC-luokitusObjekti

Alueellinen saatavuus

Eurooppa