Julkaise tuotteesi
GLS-ODT-C-CN - Dual-Technology Ceiling Mount Occupancy Sensor

GLS-ODT-C-CN - Dual-Technology Ceiling Mount Occupancy Sensor

The GLS-ODT-C-CN is a low-profile ceiling mount occupancy sensors designed for large areas up to 2000 square feet to detect when the room is occupied, making it great for use in large spaces such as auditoriums, warehouses, and building lobbies. Dual-technology motion sensing, available with the GLS-ODT-C-CN, affords extreme reliability for control of lighting, climate control, and other devices in the room. Cresnet® connectivity allows for direct connection to a Crestron® control system.

Key Features:

  • Ceiling-mount occupancy sensor
  • Dual-technology motion detection
  • 360 degree, 2000 square feet coverage
  • Discreet, low-profile appearance
  • Extremely accurate and reliable sensing
  • Fully digital circuitry for low cost and high reliability
  • Built-in ambient light recognition
  • External photo sensor input eliminates the need for a GLS-SIM
  • Control system interface via Cresnet®
  • Grace Occupany feature
Tekniset tiedot
  • Yksilöity viitecrestron-006
  • TuoteperheLighting & Environment
  • TuoteryhmäSensors
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2014-06-10
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaElektroniikka - Tiedonsiirto