Julkaise tuotteesi
GLS-OIR-C-CN - Passive Infrared Occupancy Sensor with Cresnet®, 2000 Sq. Ft.

GLS-OIR-C-CN - Passive Infrared Occupancy Sensor with Cresnet®, 2000 Sq. Ft.

4.5 / 5 tähteä4.5(6 arvostelua)

The GLS-OIR-C-CN is a low-profile, ceiling-mount occupancy sensor designed for small to medium-sized areas up to 2000 square feet to detect when the room is occupied, making it great for use in conference rooms, hallways, and private offices. Passive infrared motion sensing affords excellent reliability for control of lighting, climate control, and other devices in the room, while also providing superior immunity to false triggering. Cresnet connectivity allows for direct connection to a Crestron control system.

Key Features:

  • Ceiling-mount occupancy sensor
  • Passive infrared motion detection affords immunity to false triggering
  • Discreet, low-profile appearance blends nicely with installation surface
  • Extremely accurate and reliable sensing
  • Fully digital circuitry for low cost and high reliability
  • Built-in ambient light recognition
  • External photo sensor input eliminates the need for a GLS-SIM
  • Control system interface via Cresnet®
  • Grace Occupancy feature
Tekniset tiedot
  • Yksilöity viitecrestron-007
  • TuoteperheLighting & Environment
  • TuoteryhmäSensors
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2014-06-10
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaElektroniikka - Tiedonsiirto