Julkaise tuotteesi
Portugal
Portugal
Portugal
Portugal
Portugal
Portugal
Portugal
    Crossville

    Portugal

    Inspired by Portuguese Atlantic Dark limestone, Portugal porcelain stone collection is graced with natural beauty found only in the Mediterranean. The look of the limestone captured in this line is different from others of its kind, featuring a subtle, organic surface that delivers a sophisticated, tactile elegance. The six hues in Portugal’s color palette are a mix of warm and cool neutrals designed to coordinate with some of our best-selling collections, providing an even broader spectrum of Crossville tiles to mix and match for your projects.

    Portugal is not only unique in its look, but also its feel. This line comes in interior and exterior finishes, offering ideal solutions for installations that flow from indoors to out. Portugal’s interior unpolished field tiles range from extra large 24”x48” to 6”x24”, and the textured exterior sizes, designed to an average minimum 0.60 DCOF and R11 classified, come in 12“x24” and 24”x24”. The line’s distinct triangular mosaic opens many design possibilities for floors and walls; it works with both linear and centered drains on wet area floors and creates a stunning vertical focal point when taken to the wall. Need something more subtle? We also offer a traditional 2”x2” mosaic. Complete your installations with bullnose or cove base made from the same material as the field tile to ensure coordination.

    Ota yhteyttä brändiin Crossville

    Tekniset tiedot
    • Yksilöity viiteportugal-porcelain-stone-tile
    • TuoteperheTile
    • TuoteryhmäPorcelain Stone
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-10-11
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPosliini
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaLattiat - Tiles
    • CSI MasterFormat 2014 -koodi09 30 13
    • CSI MasterFormat 2014 -nimikeCeramic Tiling
    • OmniClass-numero23-15 17 13 13 13 11
    • OmniClass-nimikeCeramic Mosaic Tile Flooring