Julkaise tuotteesi
Natural Gas/Propane Generator, HSK78G Gas Generator Series
Cummins

Natural Gas/Propane Generator, HSK78G Gas Generator Series

4.4 / 5 tähteä4.4(10 arvostelua)

PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

The HSK78G is an energy efficient gas generator series offering a total package of gas generator capabilities and innovative gas technology for Prime and Peaking Power applications.

Overview:

This new series represents a bold step into the gas arena for Cummins, showcasing new technology in a new engine that pushes new levels of efficiency, capable in extreme environments and with gas variation well beyond former natural gas generators.

Wherever you are, Whatever your job, Cummins Expertise is Always On 

Cummins offers customers unrivaled peace of mind when it comes to servicing and maintaining the HSK78G. Best-in-class aftermarket capabilities via your dedicated local contact, supported by a global system of service technicians, engineers and part distributions facilities in over 190 countries.

Tekniset tiedot
  • Peak Electrical Efficiency

    • Up to 44.2 percent (50 Hz) and 43.5 percent (60 Hz)
    • Operates on a wider range of pipeline natural gas down to 70MN without impacting power output
    • Automatic engine adjustments account for fuel quality changes and quick load-step performance - all without the need to calibrate or switch off the engine
    • More stability, greater uptime and lower fuel costs lead to lower total cost of ownership

    Game-Changing Fuel Flexibility

    • High power density down to 40MN fuels
    • Powered by a wide range of low-cost and free fuel sources that would otherwise be considered waste products
    • New models manage low-BTU fuels more efficiently, delivering robust power with fuels down to very aggressive contaminant levels with less derating
    • No space required for gas-cleaning systems
    • Lower capital and operating expenses

    Extreme Environments

    Full power capability up to 40°C (104°F) with standard turbo offering and up to blistering 55°C (131°F) with high ambient turbo offering accommodates the site’s environment, including its temperature, atmospheric and ground conditions

    Market-Leading Combined Heat & Power Functions

    Market-leading thermal efficiency at 47.1% and 2110 kW of thermal output for heating, cooling and steam generation provides significant environmental benefits by recovering CO2 and takes up less space, offering greater design flexibility

    Industry Leading Service Cycles

    • Overhaul service cycle of 80,000 hours means high return on investment, keeping the operations and maintenance costs low
    • Sophisticated predictive diagnostics available driven by innovative tools such as onboard spark plug sensors, NOx sensors, and real-time trend data collection provide minimum downtime and optimized standard maintenance costs

    Global Compliance

    • As low as 250 mg/Nm3 (0.5g/hp-hr) NOx without aftertreatment
    • 30% load step at G1 with four steps to load providing superior load pickup and load rejection transient capabilities

    60Hz Compliance

    USA

    • NSPS Compliant Capable
    • UL Certified and Marked
      • UL2200
    • Compliant with:
      • Electrical Code, NFPA 70
      • Fuel Code, NFPA 37

    Canada

    • CSA Certified and Marked
      • CSA C22.2 No. 14 and No. 100
    • Compliant with:
      • Electrical Code, CSA C22.1
      • Fuel Code, CSA B149

    50Hz Compliance

    Australia

    • Compliant with:
      • Electrical Code, AS/NZS 3000
      • Fuel Code, AS/NZS 3814

    EU and Asia

    • CE Marked
    • EU Grid Code Compliant and Certified

Tekniset tiedot
  • Yksilöity viitehsk78g-gas-generator-series
  • TuoteperheElectricity Generation Units
  • TuoteryhmäNatural Gas Generators
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-02-11
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSähköosat - Jakelu
  • IFC-luokitusSähkögeneraattori
  • ETIM-koodiEC002823
  • ETIM-nimiPower generator
  • UNSPSC-nimiGas generators
  • UNSPSC-koodi26111604
  • Uniclass 2015 -koodiPr_60_70_65_34
  • Uniclass 2015 -kuvausGenerator sets
  • CSI MasterFormat 2014 -koodi26 32 13.16
  • CSI MasterFormat 2014 -nimikeGas-Engine-Driven Generator Sets
  • OmniClass-numero23-35 11 15 15
  • OmniClass-nimikeNatural Gas Generator Sets
  • CSI UniFormat II -koodiD5010
  • CSI UniFormat II -nimikeElectrical Service and Distribution