Julkaise tuotteesi
LokkLatch® Deluxe
LokkLatch® Deluxe
LokkLatch® Deluxe
LokkLatch® Deluxe
LokkLatch® Deluxe

    LokkLatch® Deluxe

    LokkLatch® DELUXE is the ultimate privacy and security gate latch for homes and industrial areas. It operates and locks from both sides of the gate, and so eliminates the need for padlocks, chains or handle-holes in gates. The LokkLatch DELUXE is made of super-strong, rust-free polymers and stainless steel components, so it’s tough and durable. Side-fixing legs provide easy fitting alignment and extra fixing strength. The two-part design provides an 'External Access Button' that allows street-side entry. Conveniently, the two security lock cylinders can be rekeyed to match other household doors and accesses. (See your locksmith prior to latch installation.) The LokkLatch® DELUXE also offers vertical and horizontal adjustment to ensure proper fit and reliable operation. It can be fitted to all square-posted gates (up to 150mm deep) and can be adapted to left- or right-swinging gates.

    Tekniset tiedot
    • Privacy and Security Gate Latch
      • Operates and locks from both sides of gate
      • Easy installation: drill only one hole through post
      • Can be rekeyed (by locksmith) to match door locks
      • Fits fence posts up to 6" deep
      • Vertically and horizontally adjustable
      • Super-strong engineered polymer housings
      • Marine-grade stainless steel components

      Brand   LokkLatch®

      Product Code   LLDAB  

      Gate Application   Front Gate, Side Gate, Pedestrian Gate, Driveway Gate - Single, Pet Gate, Public/Commercial Gate, Security Gate, Privacy Gate

      Gate Material  Aluminum, Steel/Ornamental Iron, Wood, Vinyl/PVC

      Approx Gate Size   Any Size

      Gate Frame/Post Shape   Square-to-Square

      Min Post Size   1½"+ (38mm)

      Ideal Gate Gap   ¾" (19mm)

      Fixing Method   Screw-On

      Color/Finish   Black, White

      Lock Type   Rekeyable (to match door locks)

    Tekniset tiedot
    • Yksilöity viiteLokkLatch-Deluxe
    • TuoteperheGate Latches & Locks
    • TuoteryhmäLatches
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-08-09
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPolymer
    • Toissijainen materiaaliRuostumaton teräs
    • Suunniteltu:Australia
    • Valmistettu:Australia
    Luokitus
    • BIMobject-luokkaMaisemointi - Portit
    • UNSPSC-nimiGates
    • UNSPSC-koodi301720
    • Uniclass 2015 -koodiPr_30_36_08_34
    • Uniclass 2015 -kuvausGate latches and catches
    • CSI MasterFormat 2014 -koodi32 31 00
    • CSI MasterFormat 2014 -nimikeFences and Gates
    • OmniClass-numero23-11 25 17
    • OmniClass-nimikeGate Hardware