Julkaise tuotteesi
MagnaLatch® Side Pull
MagnaLatch® Side Pull
MagnaLatch® Side Pull

    MagnaLatch® Side Pull

    The MagnaLatch® Side Pull key-lockable model is a general-purpose, magnetic gate latch that offers simple, effective latching for many home and garden gates, and some swimming pool gate applications*. Its clever design offers 10mm of horizontal and vertical adjustment that helps to improve the reliability of a gate by correcting gate sag or ground movement over time. Easy to install and mounts to left or right-hinged gates. MagnaLatch® Side Pull also comes as a non-locking Standard model. (see Product Code information on MagnaLatch® Side Pull page). The MagnaLatch® Lockable Side Pull ‘Gate Hardware Kit’ is available for 50mm round-post-to-glass-gate applications. The kit includes a stylish “pearl grey” powder-coated gate -top fitting. These kits are available as Standard or Key lockable (see Product Code information on MagnaLatch® Side Pull page). MagnaLatch® Side Pull also comes in a Stainless Steel model for use on glass-to-glass gate applications.* When installing this latch to a swimming pool gate always confirm any safety requirements with your local Council or authorities to ensure compliance.

    Tekniset tiedot
    • General-Purpose, Magnetic Gate Latch
      • Proven, reliable magnetic latching
      • Available with or without lock cylinder
      • Stylish dress-caps, no visible fasteners
      • Model for glass pool gates available
      • Vertically and horizontally adjustable
      • Will not rust or corrode
      • Meets all Inaternational Standards for pool gates
      • Lifetime Warranty

      BrandMagnaLatch®
      Product CodeMLSPS2L
      Gate ApplicationPool Gate, Child Safety Gate, Side Gate, Pet Gate, Playground Gate, Privacy Gate, Safety Gate
      Gate MaterialAluminium, Steel/Ornamental Iron, Wood, Vinyl/PVC
      Approx Gate Size90cm W x 1.5m H (3ft x 5ft)
      Gate Frame/Post ShapeSquare-to-Square
      Min Post Size25mm+ (1")
      Ideal Gate Gap8mm (1/3")
      Fixing MethodScrew-On
      Colour/FinishBlack
      Lock TypeNon Rekeyable



    Tekniset tiedot
    • Yksilöity viiteMagnaLatch-Side-Pull
    • TuoteperheGate Latches & Locks
    • TuoteryhmäLatches
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-08-09
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPolymer
    • Toissijainen materiaaliRuostumaton teräs
    • Suunniteltu:Australia
    • Valmistettu:Australia
    Luokitus
    • BIMobject-luokkaMaisemointi - Portit
    • UNSPSC-nimiGates
    • UNSPSC-koodi301720
    • Uniclass 2015 -koodiPr_30_36_08_34
    • Uniclass 2015 -kuvausGate latches and catches
    • CSI MasterFormat 2014 -koodi32 31 00
    • CSI MasterFormat 2014 -nimikeFences and Gates
    • OmniClass-numero23-11 25 17
    • OmniClass-nimikeGate Hardware