Julkaise tuotteesi
Shut It® Baby Badass™
Shut It® Baby Badass™
Shut It® Baby Badass™
Shut It® Baby Badass™

    Shut It® Baby Badass™

    Made with the same BadAss technology as our BIG hinges, but designed for the lighter side, The Baby BadAss models are the perfect gate hinge for high-end pedestrian gates and low usage drive entry gates that are welded to steel end posts in the field.

    Tekniset tiedot
    • Available in Steel, Rusted, Aluminum and Steel/Aluminum Combo

      • High-temperature sealed bearings – safe to powder coat with hinges installed on gate
      • No greasing, no maintenance. EVER!
      • Horizontal adjustability for perfect installations
      • Up to ½" (13mm) of horizontal adjustment
      • Ideal for square or round post installations
      • Load rating per gate: 500 lb (230kg)
      • Maximum gate weight: 300 lb (140kg)

      BrandShut It® BadAss
      Product CodeCI3600-CI3620-CI3650-CI3670
      Gate ApplicationPedestrian Gate, Driveway Gate - Double, Driveway Gate - Single, Pet Gate, Playground Gate, Public/Commercial Gate, Automated/Electric Gate, Security Gate, Privacy Gate
      Gate TypeNon Self-Closing
      Gate MaterialAluminum, Steel/Ornamental Iron
      Approx Gate Size6ft W x 8ft H (1.5m x 2m)
      Gate Frame/Post ShapeSquare-to-Square, Square-to-Round
      Min Post Size1½"+ (38mm)
      Ideal Gate Gap2½ - 3" (64-76mm)
      Fixing MethodWeld-On
      Color/FinishRaw, Zinc, Rusted


    Tekniset tiedot
    • Yksilöity viiteShut-It-Baby
    • TuoteperheGate Hinges
    • TuoteryhmäHinges
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-08-09
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPolymer
    • Toissijainen materiaaliRuostumaton teräs
    • Suunniteltu:Australia
    • Valmistettu:Australia
    Luokitus
    • BIMobject-luokkaMaisemointi - Portit
    • UNSPSC-nimiGates
    • UNSPSC-koodi301720
    • Uniclass 2015 -koodiPr_30_36_36_34
    • Uniclass 2015 -kuvausGate hinges
    • CSI MasterFormat 2014 -koodi32 31 00
    • CSI MasterFormat 2014 -nimikeFences and Gates
    • OmniClass-numero23-11 25 17
    • OmniClass-nimikeGate Hardware