Julkaise tuotteesi
Esybox-Max
Dab Pumps

Esybox-Max

3.4 / 5 tähteä3.4(7 arvostelua)
Esybox Max is an integrated pumping system for water pressurization in commercial building service. It is composed of modular elements that allow different configurations: single, double, triple or quadruple system are possible, to cover the needs of medium/large condominiums and high buildings (even over 14 floors).
Tekniset tiedot
  • Esybox Max is an integrated pumping system for water pressurization in commercial building service. It is composed of modular elements that allow different configurations: single, double, triple or quadruple system are possible, to cover the needs of medium/large condominiums and high buildings (even over 14 floors). Each unit consists of the hydraulic connection base and the pumping unit which includes an electronic vertical multi-impeller pump, display, Wi-Fi module, pressure sensors, non-return valve on delivery and an expansion tank. The innovative support base of the pumping unit and the wireless communication between the pumps make it possible to assemble the unit directly at the installation site (O.S.A. concept) even by one person. The variable frequency drive keeps the pressure constant according to the request and also thanks to the water-cooled permanent magnet motor, it allows greater efficiency, silence and energy savings. Compatible with the DConnect service.
Tekniset tiedot
  • Yksilöity viiteEsybox-Max
  • TuoteperheEsybox
  • TuoteryhmäEsybox
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-01-07
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliPolymer
  • Toissijainen materiaaliPolymer
  • Suunniteltu:Italia
  • Valmistettu:Italia
Luokitus
  • BIMobject-luokkaPutkityöt - Pumput
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEC010737
  • ETIM-nimiPressurisation unit