Julkaise tuotteesi
Clothing Locker Z-Style 400, Laminate Door
Clothing Locker Z-Style 400, Laminate Door
Clothing Locker Z-Style 400, Laminate Door
Clothing Locker Z-Style 400, Laminate Door
Clothing Locker Z-Style 400, Laminate Door
Clothing Locker Z-Style 400, Laminate Door
    Dalform

    Clothing Locker Z-Style 400, Laminate Door

    Designed to minimize space, the Tetris-Style Locker offers two interior layouts: a school locker with a book compartment and a coat hook, or a clothing locker with a clothes rail with double coat hooks.

    The locker features a fully welded frame in 1 mm sheet steel. The doors are available in either 3 mm steel or 10 mm compact laminate, and are fitted with robust piano hinges.

    The lockers are delivered in two different heights and two different depths. They can be ordered with either a flat or a sloping roof, and both leg frames and benches are available as options.

    Tekniset tiedot
    • Yksilöity viiteZ-Locker-400x500x1700-Laminate-Door-copy
    • TuoteperheStorage
    • TuoteryhmäLocker
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-06-30
    • Painoksen numero1
    • Korkeus (mm)1700
    • Leveys (mm)400
    • Syvyys (mm)500
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Suunniteltu:Ruotsi
    • Valmistettu:Ruotsi
    • Nettopaino (kg)45
    Luokitus
    • BIMobject-luokkaKalusteet - Hyllyt & varasto
    • IFC-luokitusKaluste
    • Uniclass 2015 -koodiPr_40_30_78_48
    • Uniclass 2015 -kuvausLockers
    • CSI MasterFormat 2014 -koodi10 51 00
    • CSI MasterFormat 2014 -nimikeLockers
    • OmniClass-numero23-21 15 27 13
    • OmniClass-nimikeClothing Shelving and Storage Units
    • CSI UniFormat II -koodiE2010
    • CSI UniFormat II -nimikeFixed Furnishings

    Alueellinen saatavuus

    Eurooppa