Julkaise tuotteesi
Shower channels CeraWall Pure 900-1200 mm
Shower channels CeraWall Pure 900-1200 mm
Shower channels CeraWall Pure 900-1200 mm
Shower channels CeraWall Pure 900-1200 mm
Shower channels CeraWall Pure 900-1200 mm
Shower channels CeraWall Pure 900-1200 mm
Shower channels CeraWall Pure 900-1200 mm
Shower channels CeraWall Pure 900-1200 mm
Shower channels CeraWall Pure 900-1200 mm
Shower channels CeraWall Pure 900-1200 mm
    Dallmer

    Shower channels CeraWall Pure 900-1200 mm

    This BIM object for shower channels CeraWall Pure contains three different lengths (900, 1000, 1200 mm) in 1,5 mm stainless steel with various drain bodies and connection types to choose from. The shower channels CeraFloor are visibly installed at the junction of wall and floor, the flow rate is 0.5-1.0 l/s, depending on the drain version and connection type.

    Ota yhteyttä brändiin Dallmer

    Tekniset tiedot
      • for installation with drain bodies CeraFlex, CeraFlex Plan, CeraFlex vertikal, DallFlex, DallFlex Plan, DallFlex vertical and shower underlays DallFlex Floor, DallFlex Floor Plan, DallFlex Wall, DallFlex Wall Plan
      • with integrated transverse fall
      • installation visibly at the junction of wall and floor
      • suitable for floor finish of 12 – 32 mm and wall finish of 12 – 24 mm (including adhesive)
      • length can be adjusted by one millimeter
      • integrated anchors for extra grip in the screed
      • flexible sealing collar for secure bonding of under-tile waterproofing conforming to DIN 18534
      • accessories for sound insulated installation
      • sound absorbing and height adjustable levelling legs
      • removable trap insert
      • accessories for installation and positioning
      • temporary blanking plate
      • material: shower channel 304 stainless steel, 1,5 mm, drain body polypropylene
    Tekniset tiedot
    • Yksilöity viiteshower-channels-cerawall-pure-538475538499
    • TuoteperheShower channel
    • TuoteryhmäDallFlex
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2018-12-20
    • Painoksen numero1
    • Korkeus (mm)65
    • Syvyys (mm)60
    Liittyviä
    • Ensisijainen materiaaliRuostumaton teräs
    • Toissijainen materiaaliPolypropeeni
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaPutkityöt - Vedenpoisto
    • UNSPSC-nimiPlumbing adapters
    • UNSPSC-koodi40141719
    • Uniclass 2015 -koodiAc_10_40_67
    • Uniclass 2015 -kuvausPlumbing
    • CSI UniFormat II -koodiD2010
    • CSI UniFormat II -nimikePlumbing Fixtures