Julkaise tuotteesi
SACADURA Upholstery armchair
SACADURA Upholstery armchair
SACADURA Upholstery armchair
SACADURA Upholstery armchair
SACADURA Upholstery armchair
SACADURA Upholstery armchair
SACADURA Upholstery armchair
SACADURA Upholstery armchair
    DAM

    SACADURA Upholstery armchair

    4.5 / 5 tähteä4.5(6 arvostelua)
    Last century, there were geographical areas of the planet that lived disconnected from each other and were Portuguese adventurers who created connections that enriched the world. The SACADURA chair honours the first aerial crossing of the South Atlantic realized by Sacadura Cabral and Gago Coutinho in 1922. Inspired by the shape of the aviator’s helmet and with arms elegantly curved like the wings of a seaplane, the SACADURA’s upholstery rests on a platform of turned wooden beams, giving users the impression of taking off on an adventure. On its back is the inscription “1922, 8383 km”, recording this historic milestone of the aeronautics that linked Lisbon to Rio de Janeiro. SACADURA travels through spaces of familiar conviviality or metropolitan agitation, making each place memorable.
    Tekniset tiedot
    • - Materials: solid ash, oak, walnut or metal and fabric by Gabriel.dk (‘Step’ or ‘Luna 2’ and ‘Obika Leather +’).

      - Finishings: wood finished with colourless matt varnish.

      - Custom: arranged with the client.

    Tekniset tiedot
    • Yksilöity viitearmchair-sacadura
    • TuoteperheDina
    • TuoteryhmäChairs by DAM
    • TyyppiDigital Inventory (Products)
    • Julkaisupäivä2022-01-27
    • Painoksen numero1
    • Korkeus (mm)79
    • Leveys (mm)69
    • Syvyys (mm)57
    Liittyviä
    • Ensisijainen materiaaliVerhoilu
    • Toissijainen materiaaliTuhka
    • Suunniteltu:Portugali
    • Valmistettu:Portugali
    • Nettopaino (kg)7
    Luokitus
    • BIMobject-luokkaKalusteet - Lepotuolit
    • IFC-luokitusKaluste
    • ETIM-koodiEG017960
    • ETIM-nimiFurniture
    • UNSPSC-nimiFurniture and Furnishings
    • UNSPSC-koodi56
    • Uniclass 2015 -koodiPr_40_50_12
    • Uniclass 2015 -kuvausChairs, seats and benches
    • CSI MasterFormat 2014 -koodi12 52 19
    • CSI MasterFormat 2014 -nimikeUpholstered Seating
    • OmniClass-numero23-21 23 13 11
    • OmniClass-nimikeResidential Chairs

    Alueellinen saatavuus

    Aasia Eurooppa Oseania Pohjois-Amerikka
    Arabiemiirikunnat
    Alankomaat
    Australia
    Kanada
    Japani
    Belgia
    Yhdysvallat
    Kiina
    Bulgaria
    Espanja
    Irlanti
    Italia
    Itävalta
    Kreikka
    Portugali
    Ranska
    Saksa
    Sveitsi
    Tanska
    Yhdistynyt kuningaskunta