Julkaise tuotteesi
FCH3 Panelling of a facade with insulation
Danosa

FCH3 Panelling of a facade with insulation

PANELLING OF A FACADE WITH INSULATION

- Acoustic insulation: Mineral wool/Foamed cross-linked polyethylene with acoustic membrane

ADVANTAGES

- Acoustic band take coincidence frequency from laminated gypsum.
- Mineral wool avoid "drum" effect inside the facade chamber.
- Light inside system with good planimetry, low thickness and quickly implementation.
- Increasing mineral wool thickness, the facade gets required thermal insulation levels according to the climate zone.

USES

- Public attendance buildings: hotels.
- Public or private residential buildings.
- Buildings for teaching: schools, universities and nursery schools.
- Administration and corporate buildings.
- Medical buildings: hospitals, outpatients clinics and nursing homes.

Tekniset tiedot
  • Yksilöity viiteFCH3
  • TuoteperheETICS systems
  • TuoteryhmäETICS systems
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-03-18
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMineraalivilla
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
Luokitus
  • BIMobject-luokkaSeinät - Ulkoseinät
  • IFC-luokitusVälirakennuselementti
  • Uniclass 2015 -koodiPr_25_57_06_53
  • Uniclass 2015 -kuvausMineral wool insulation
  • CSI MasterFormat 2014 -koodi09 81 00
  • CSI MasterFormat 2014 -nimikeAcoustic Insulation
  • OmniClass-numero23-13 25 19
  • OmniClass-nimikeThermal Insulation 
  • CSI UniFormat II -koodiB2010
  • CSI UniFormat II -nimikeExterior Walls