Julkaise tuotteesi
HUM1 Wet areas inside building
Danosa

HUM1 Wet areas inside building

WET AREAS INSIDE BUILDIN
- Waterproofing: Adhered two-layer bituminous membrane (SBS)
- Finish: Pavement

ADVANTAGES

- Two-layer waterproofing with high elasticity and great durability.
- Easy application with blowtorch.
- Self-healing waterproofing membrane.
- Waterproofing membrane resistant to microorganisms and rusting.
- Adhered two-layer waterproofing.
- Great capacity to bypass cracks.

USES

- Logistic and industrial buildings.
- Public attendance buildings: shopping centres.
- Public or private residential buildings.
- Buildings for teaching: schools, universities and nursery schools.
- Administration and corporate buildings.
- Medical buildings: hospitals, outpatients clinics and nursing homes.

Tekniset tiedot
  • Yksilöity viiteHUM1
  • TuoteperheLiquid waterproofing
  • TuoteryhmäInstallations
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-03-18
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAsphalt
  • Toissijainen materiaaliBitumen
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Waterproofing & Membranes
  • IFC-luokitusFloor
  • Uniclass 2015 -koodiEF_30_20
  • Uniclass 2015 -kuvausFloors
  • CSI MasterFormat 2014 -koodi09 61 00
  • CSI MasterFormat 2014 -nimikeFlooring Treatment
  • OmniClass-numero23-13 25 17
  • OmniClass-nimikeWaterproofing