Julkaise tuotteesi
NOX1 Non-walking purifying roof
Danosa

NOX1 Non-walking purifying roof

NON-WALKING PURIFYING ROOF

- Waterproofing: Adhered one-layer bituminous membrane (SBS)
- Thermal insulation: Inside
- Finish: Outdoor sheet

ADVANTAGES:

- NOx particle decontaminant membrane.

- Waterproofing with high elasticity and great durability. 

- Application with blowtorch. 

- Adhered one-layer waterproofing. 

- Self-healing waterproofing membrane. 

- Waterproofing membrane resistant to rusting. 

- Waterproofing resistant to ultraviolet radiation.

- Great capacity to bypass cracks. 

- Environmental Product Declaration (EPD).

USES:

- Roofs rehabilitations.

- Logistic and industrial buildings. 

- Public attendance buildings: shopping centres. 

- Public or private residential buildings. 

- Buildings for teaching: schools, universities and nursery schools. 

- Administration and corporate buildings. 

- Medical buildings: hospitals, outpatients clinics and nursing homes.


Tekniset tiedot
  • TECHNICAL PRESCRIPTIONS: 

    PRIMER:

    - Product: MAXDAN CAUCHO

    - Description: It is a stable bituminous emulsion in dark brown colour and doughy consistency. It is used for protection of walls, separating walls and foundations, deposits, etc., as well as vapour barrier. Can also be used for repairing old waterproofing systems.

    - Property: Performance

    - Value: 1 Kg/m² per layer


    WATERPROOFING:

    - Product: POLYDAN NOX 180-60/GP ELAST+

    - Description: It is a waterproofing and decontaminating bituminous sheet with self-protected surface of 5.6 kg/m². Composed of a non-woven polyester felt reinforcement, covered on both sides with SBS modified bitumen mastic. On the upper side of the sheet, mineral protection in white colour is used as protective material. The anti-adhesive material used on the lower side is polyethylene film.

    - EN 13707: Reinforced bitumen sheets for roof waterproofing

    - EN 127197-1: Photocatalytic purification of NOx > 8% (CLASS 3).



Tekniset tiedot
  • Yksilöity viiteNOX1
  • TuoteperhePurifying roofs
  • TuoteryhmäPurifying roofs
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-07-29
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliBitumen
  • Toissijainen materiaaliPolyesteri
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
Luokitus
  • BIMobject-luokkaRakentaminen - Katto
  • IFC-luokitusKatto
  • Uniclass 2015 -koodiEF_30_10
  • Uniclass 2015 -kuvausRoofs
  • CSI MasterFormat 2014 -koodi07 13 52
  • CSI MasterFormat 2014 -nimikeModified Bituminous Sheet Waterproofing
  • OmniClass-numero23-13 25 17 13 15
  • OmniClass-nimikeModified Bituminous Sheet Waterproofing
  • CSI UniFormat II -koodiB3010
  • CSI UniFormat II -nimikeRoof Coverings