Julkaise tuotteesi
NTG2 Non-walking inverted roof
Danosa

NTG2 Non-walking inverted roof

NON-WALKING INVERTED ROOF
  • - Waterproofing: Adhered two-layer bituminous membrane (APP)
  • - Thermal insulation: Extruded polystyrene (XPS)
  • - Finish: Gravel
ADVANTAGES
[LIST]
- Waterproofing with great durability.
- Application with blowtorch.
- Adhered two-layer waterproofing.
- Great capacity to bypass cracks.
- Waterproofing membrane resistant to microorganisms and rusting.
- Inverted roofs improves waterproofing durability and avoid condensation between layers.
- Thermal insulation with high resistance to compression and low water absorption.
- Environmental Product Declaration (EPD).
[/LIST]

USES
[LIST]
- Logistic and industrial buildings.
- Public attendance buildings: shopping centres.
- Public or private residential buildings.
- Buildings for teaching: schools, universities and nursery schools.
- Administration and corporate buildings.
- Medical buildings: hospitals, outpatients clinics and nursing homes.
[/LIST]
Tekniset tiedot
  • Yksilöity viiteNTG2
  • TuoteperheRoofs
  • TuoteryhmäInverted
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-03-18
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAsphalt
  • Toissijainen materiaaliRuiskuvalettu polystyreeni (XPS)
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
Luokitus
  • BIMobject-luokkaRakentaminen - Katto
  • Uniclass 2015 -koodiEF_30_10
  • Uniclass 2015 -kuvausRoofs
  • CSI MasterFormat 2014 -koodi07 52 00
  • CSI MasterFormat 2014 -nimikeModified Bituminous Membrane Roofing
  • OmniClass-numero23-13 25 19
  • OmniClass-nimikeThermal Insulation 
  • CSI UniFormat II -koodiB30
  • CSI UniFormat II -nimikeROOFING