Julkaise tuotteesi
NTG3 Non-walking inverted roof
Danosa

NTG3 Non-walking inverted roof

NON-WALKING INVERTED ROOF
- Waterproofing: Non-adhered PVC membrane
- Thermal insulation: Extruded polystyrene (XPS)
- Finish: Gravel

ADVANTAGES
- Waterproofing resistant to ultraviolet radiation.
- Inverted roofs improves waterproofing durability and avoid condensation between layers.
- Welded with hot air.
- Non-adhered waterproofing.
- Thermal insulation with high resistance to compression and low water absorption.
- European Program of recycling of PVC materials ROOFCOLLECT.
- Environmental Product Declaration (EPD).

USES

- Logistic and industrial buildings.
- Public attendance buildings: shopping centres.
- Public or private residential buildings.
- Buildings for teaching: schools, universities and nursery schools.
- Administration and corporate buildings.
- Medical buildings: hospitals, outpatients clinics and nursing homes.
- Roof refurbishment.

Tekniset tiedot
  • -

Tekniset tiedot
  • Yksilöity viiteNTG3
  • TuoteperheRoofs
  • TuoteryhmäInverted
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-03-18
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliPVC
  • Toissijainen materiaaliRuiskuvalettu polystyreeni (XPS)
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
Luokitus
  • BIMobject-luokkaRakentaminen - Katto
  • Uniclass 2015 -koodiEF_30_10
  • Uniclass 2015 -kuvausRoofs
  • OmniClass-numero23-13 25 19
  • OmniClass-nimikeThermal Insulation 
  • CSI UniFormat II -koodiB30
  • CSI UniFormat II -nimikeROOFING