Julkaise tuotteesi
NTV3 Non-walking roof
Danosa

NTV3 Non-walking roof

NON-WALKING ROOF

- Waterproofing: Adhered two-layer bituminous membrane (APP)
- Thermal insulation: Mineral Wool (MW)
- Finish: Outdoor sheet

ADVANTAGES
- Waterproofing with great durability.
- Application with blowtorch.
- Adhered two-layer waterproofing.
- Great capacity to bypass cracks.
- Waterproofing membrane resistant to microorganisms and rusting.
- Waterproofing resistant to ultraviolet radiation.
- Environmental Product Declaration (EPD).

USES

- Logistic and industrial buildings.
- Public attendance buildings: shopping centres.
- Public or private residential buildings.
- Buildings for teaching: schools, universities and nursery schools.
- Administration and corporate buildings.
- Medical buildings: hospitals, outpatients clinics and nursing homes.

Tekniset tiedot
  • Yksilöity viiteNTV3
  • TuoteperheRoofs
  • TuoteryhmäInverted
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-03-18
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAsphalt
  • Toissijainen materiaaliMineraalivilla
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
Luokitus
  • BIMobject-luokkaRakentaminen - Katto
  • IFC-luokitusKatto
  • Uniclass 2015 -koodiEF_30_10
  • Uniclass 2015 -kuvausRoofs
  • CSI MasterFormat 2014 -koodi07 13 52
  • CSI MasterFormat 2014 -nimikeModified Bituminous Sheet Waterproofing
  • OmniClass-numero23-13 25 15 13 11
  • OmniClass-nimikeBituminous Dampproofing Coatings
  • CSI UniFormat II -koodiB3010
  • CSI UniFormat II -nimikeRoof Coverings