Julkaise tuotteesi
NTV7 Non-walking deck roof
Danosa

NTV7 Non-walking deck roof

NON-WALKING DECK ROOF
- Waterproofing: Mechanically fastened PVC membrane
- Thermal insulation: Polyisocyanurate (PIR)
- Finish: Outdoor sheet

ADVANTAGES
- Waterproofing resistant to ultraviolet radiation.
- Light insulation and waterproofing system.
- Waterproofing with great durability.
- Mechanically fastened waterproofing.
- Thermal insulation with high resistance to compression.
- Environmental Product Declaration (EPD). 

- European Program of recycling of PVC materials ROOFCOLLECT.


USES

- Logistic and industrial buildings.
- Public attendance buildings: shopping centres.
- Public or private residential buildings.
- Buildings for teaching: schools, universities and nursery schools.
- Administration and corporate buildings.
- Medical buildings: hospitals, outpatients clinics and nursing homes.

Tekniset tiedot
  • Yksilöity viiteNTV7
  • TuoteperheRoofing
  • TuoteryhmäTraditional
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-03-18
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliPVC
  • Toissijainen materiaaliMineraalivilla
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
Luokitus
  • BIMobject-luokkaRakentaminen - Katto
  • IFC-luokitusKatto
  • Uniclass 2015 -koodiEF_30_10
  • Uniclass 2015 -kuvausRoofs
  • OmniClass-numero23-13 39 31 11 27
  • OmniClass-nimikePolyvinyl chloride (PVC) Single Layer Roof Membranes
  • CSI UniFormat II -koodiB3010
  • CSI UniFormat II -nimikeRoof Coverings