Julkaise tuotteesi
Sittem Suite stadium seats
Sittem Suite stadium seats
    Daplast

    Sittem Suite stadium seats

    Suite version of our Sittem seats. Fully upholstered seat- base and backrest, increasing the spectator comfort. Recommended for VIP areas in high-level sports facilities.

    Fully upholstered SITTEM Vip-chair. Its balanced design lines and optimised dimensions, guarantees comfort and personal space for each spectator.

    SITTEM seat and its accessories are fixed on a rail that allows a very wide range of configurations (depending on the space available in the row), increasing the customization options in the grandstand.

    Level 4 – Severe public use (highest level according to UNE-EN 13200 regulation).

    Recommended in:

    • Football stadiums
    • Arenas and Sports Pavilions
    • Auditoriums and leisure venues.

    ACCESSORIES

    • Cup holder: Fixed to the armrest.
    • Fixed armrest: Fixed to the rail.
    • Armrest with fully closed sides.
    • Folding armrest: Use for telescopic stands.
    Tekniset tiedot
    • TECHNICAL DESCRIPTION

      Seat-base and backrest made of a S-235-JR and S-275-JR steel frame, covered with polyurethane foam. Both parts are completely upholstered with weather-resistant fabric, suitable for indoor and outdoor use. Side structures manufactured by injection moulding in polyamide reinforced with fiberglass. The seat is folded thanks to the action of two springs.

      Sittem mechanical resistance is tested according to UNE-EN 12727. Flame retardant on demand.

      BRACKETS

      Fixing system adaptable to any geometry of the grandstands. Riser or floor mounted benches (up to 4 seats) or individual brackets fixed by 3 anchoring points. Both, benches and brackets, are made of steel, with rail section dimensions 60×40 mm.

    Tekniset tiedot
    • Yksilöity viiteSittem-Suite
    • TuoteperheSittem
    • TuoteryhmäStadium seating
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-01-23
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    Luokitus
    • BIMobject-luokkaUrheilu ja vapaa-aika - Stadionistuimet
    • IFC-luokitusKalustuselementti
    • Uniclass 2015 -koodiPr_40_30_29_72
    • Uniclass 2015 -kuvausRetractable seats
    • OmniClass-numero23-21 29 23 11
    • OmniClass-nimikeFixed Stadium Seating