Julkaise tuotteesi
Mail Sorting Shelves & Tables

Mail Sorting Shelves & Tables

Mail Master offers an array of preconfigured sorting stations to make ordering a system simple. Choose from 7 preassembled layouts and begin organizing right away. Features 3/4-inch thermally fused laminate, PVC edges, and shelves painted to match Steel shelf tracks provide shelf adjustment on 1-inch centers Reinforcements ensure shelves won’t bend or flex Corner units available to maximize storage and workspace Wide array of preconfigured sorting stations 7 preassembled layout options as well as the ability to customize Selection of work tables, sort modules, and risers Options and accessories include storage dividers, drawer units, plexiglass display headers, lock sets, and more
Tekniset tiedot
  • Station 1: Height adjusts from 74″ to 82″ Station 2: Height adjusts from 48-1/2″ to 56-1/2″ Station 3: Height adjusts from 66-1/2″ to 74-1/2″ Station 4: Height adjusts from 74″ to 82″ Station 5: Height adjusts from 60″ to 68″ Station 6: Overall height is 61-1/2″ Station 7: Overall height is 61-1/2″
Tekniset tiedot
  • Yksilöity viitemail-sorting-shelves-tables
  • TuoteperheDesks & Workstations
  • TuoteryhmäMail Sorting Shelves & Tables
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-08-05
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaKalusteet - Hyllyt & varasto
  • IFC-luokitusKaluste
  • ETIM-koodiEG017960
  • ETIM-nimiFurniture
  • Uniclass 2015 -koodiPr_40_50
  • Uniclass 2015 -kuvausFurnishings
  • CSI MasterFormat 2014 -koodi12 51 00
  • CSI MasterFormat 2014 -nimikeOffice Furniture
  • OmniClass-numero23-21 13 00
  • OmniClass-nimikeRetail and Office Equipment and Furnishings