Julkaise tuotteesi
Round, Toilet paper holder - with shelf
Round, Toilet paper holder - with shelf
    Deante

    Round, Toilet paper holder - with shelf

    WC paper holder is an indispensable element of each toilet or a larger bathroom. It has been made of high quality thick metal, which guarantees reliability and a long period of use. The whole is crowned aesthetic finish in colors compatible with the remaining part of the collection. A practical ending counteracts the sliding of the roll. In addition, it has a convenient shelf where you can postpone the necessary items.
    Tekniset tiedot
    • Finish:  nero
      Surface type:  matte
      Material:  brass, stainless steel
      Height [mm]:  105
      Width [mm]:  133
      Depth [mm]:  100
      Mounting kit included:  Yes
      Multifunctional product:  Yes
    Tekniset tiedot
    • Yksilöity viiteADR_N221
    • TuoteperheSanitary
    • TuoteryhmäAccessories
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-04-26
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliMessinki
    Luokitus
    • BIMobject-luokkaSaniteetti - Kylpyhuonetarvikkeet

    Alueellinen saatavuus

    Eurooppa