Julkaise tuotteesi
Silia, Towel hanger  - wall-mounted
Deante

Silia, Towel hanger - wall-mounted

A practical towel hanger is an important element of each bathroom. Its universal, chromed design makes it easily fit into the decor of the whole room, regardless of whether it is arranged in a modern or more traditional style. Its main advantage is the ability to quickly and easily change the position and height. Thanks to this, even the youngest household members will be able to use it in a comfortable way. Wall mounting. Round shape.
Tekniset tiedot
  • Finish:  brushed steel
    Surface type:  shine
    Material:  brass
    Height [mm]:  113
    Width [mm]:  616
    Depth [mm]:  60
    Load [kg]:  5
    Mounting kit included:  Yes
Tekniset tiedot
  • Yksilöity viiteADI_F621
  • TuoteperheSanitary
  • TuoteryhmäAccessories
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-10-20
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMessinki
  • Suunniteltu:Puola
  • Valmistettu:Puola
Luokitus
  • BIMobject-luokkaSaniteetti - Kylpyhuonetarvikkeet