Julkaise tuotteesi
Round, Cosmetic mirror on extension arm - two-sided
Round, Cosmetic mirror on extension arm - two-sided
Round, Cosmetic mirror on extension arm - two-sided
Round, Cosmetic mirror on extension arm - two-sided
    Deante

    Round, Cosmetic mirror on extension arm - two-sided

    The cosmetic mirror should be in every bathroom. It serves not only for makeup or shaving. It can enlarge the optically small space, and also give the inside of the character. The universal finish makes it great to compose with wooden, stone or metal elements. The mirror has a moving arm with three hinges. Thanks to this, you get almost unlimited possibilities for the need to set the tiles. Double-sided, rotary model.
    Tekniset tiedot
    • Finish:  chrome
      Surface type:  shine
      Material:  brass, glass
      Height [mm]:  282
      Width [mm]:  232
      Depth [mm]:  31
      Mounting kit included:  Yes
      Multifunctional product:  Yes
    Tekniset tiedot
    • Yksilöity viiteADR_0811
    • TuoteperheSanitary
    • TuoteryhmäAccessories
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-04-25
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliMessinki
    Luokitus
    • BIMobject-luokkaSaniteetti - Kylpyhuonetarvikkeet

    Alueellinen saatavuus

    Eurooppa