Julkaise tuotteesi
Temisto, Bath mixer, with shower set
Temisto, Bath mixer, with shower set
    Deante

    Temisto, Bath mixer, with shower set

    The bathtub battery combines aesthetic appearance and functionality. Classic shapes are greatly composed in both small bathrooms and large bathing salons. A solid corpus was made of the highest quality brass and elegantly finished. It's easy to clean it and prevents excessive stone deposition. The bathtub battery is also equipped with aerator. The device breaks the drops and aeration of a stream. Thanks to this, the water is more soft. This is a model with a shower.
    Tekniset tiedot
      • Mixer type:  two-handle
      • Body height: 
      • Acoustic group: I (x ≤ 20) dB
      • Flow class: S - 15.1-19.8 l/min
      • Spout range: 171 mm
    Tekniset tiedot
    • Yksilöity viiteBQT_011D
    • TuoteperheSanitary
    • TuoteryhmäFausets
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-04-14
    • Painoksen numero1
    • Syvyys (mm)171
    Liittyviä
    • Ensisijainen materiaaliMessinki
    • Toissijainen materiaaliKromi
    • Suunniteltu:Puola
    • Valmistettu:Puola
    Luokitus
    • BIMobject-luokkaSaniteetti - Hanat/kraanat/messinkiesineet
    • IFC-luokitusSaniteettiterminaali