Julkaise tuotteesi
Jasmin, Shower wall walk-in
Jasmin, Shower wall walk-in
    Deante

    Jasmin, Shower wall walk-in

    Walk-in shower wall is a perfect complement to shower door or a self-proposal for each modern bathroom. It can be mounted directly on the glaze or traditionally with a paddling pool. The transparent glass of tempered glass allows for any room arrangement and its optical magnification. The entire structure is stiffened by regulated railing. The shower wall is also very easy to clean, thanks to the hydrophobic Active Cover coating. It facilitates water flowing, thus do not create stains and does not embed a stone settlement.
    Tekniset tiedot
    • Finish:  chrome
      Width [mm]:  90
      Height [mm]:  195
      Glass finish:  transparent
      Active cover:  Yes
      rails:  adjustable stiffening the cabin
      Installation without shower tray possible:  Yes

    Tekniset tiedot
    • Yksilöity viiteKTJ_039R
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-10-24
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliLasi
    Luokitus
    • BIMobject-luokkaSaniteetti - Suihkukomeron alustat