Julkaise tuotteesi
Jasmin Plus, Acrylic shower tray rectangular 120x80 cm
Jasmin Plus, Acrylic shower tray rectangular 120x80 cm
    Deante

    Jasmin Plus, Acrylic shower tray rectangular 120x80 cm

    The white acrylic tray was made of the best materials tested laboratory. It is characterized by high durability, maintains the original color and gloss. The product is easy to assemble. Difficulties also do not maintain a flat surface clean. The undoubted advantage of acrylic shower tray is that it quickly warms up, which translates into comfort of use. Just a moment of spraying work, and you'll get your feet nicely warm surfaces. Rectangular shape, which is ideal for installation or larger bathrooms. Size 120x80 cm.
    Tekniset tiedot
    • Finish:  white
      Material:  acrylic
      Shape:  rectangular
      Width [mm]:  800
      Length [mm]:  1200
      Height [mm]:  140
      Depth [mm]:  30
      Installation method:  on the floor level
      Drain diameter:  90
      antibacterial:  Yes
    Tekniset tiedot
    • Yksilöity viiteKTJ_044B
    • TuoteperheSanitary
    • TuoteryhmäShowers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-04-26
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAkryyli
    Luokitus
    • BIMobject-luokkaSaniteetti - Suihkukomeron alustat