Julkaise tuotteesi
Kerria Plus, Shower wall / walk-in 110 cm
Kerria Plus, Shower wall / walk-in 110 cm
    Deante

    Kerria Plus, Shower wall / walk-in 110 cm

    Walk-in shower wall is a perfect complement to shower door or a self-proposal for each modern bathroom. It can be mounted directly on the glaze or traditionally with a paddling pool. The transparent glass of tempered glass allows for any room arrangement and its optical magnification. The entire structure is stiffened by regulated railing. The shower wall is also very easy to clean, thanks to the hydrophobic Active Cover coating. It facilitates water flowing, thus do not create stains and does not embed a stone settlement. The element has 110 cm wide.
    Tekniset tiedot
    • Finish:  chrome
      Width [mm]:  1100
      Height [mm]:  2000
      Glass finish:  transparent
      Glass thickness [mm]:  6
      Active cover:  Yes
      Side dimension [mm]:  1085
      Railing length [mm]:  1062
      Masking of assembly elements:  Yes
      Profiles levelling the curvature of the walls:  Yes
      rails:  adjustable stiffening the cabin
      Tempered glass TOTAL WHITE:  Yes
      Installation without shower tray possible:  Yes
    Tekniset tiedot
    • Yksilöity viiteKTS_031P
    • TuoteperheSanitary
    • TuoteryhmäCabins
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-04-26
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliLasi
    Luokitus
    • BIMobject-luokkaSaniteetti - Suihkut