Julkaise tuotteesi
Kerria Plus, Shower door 120 cm - hinged
Kerria Plus, Shower door 120 cm - hinged
    Deante

    Kerria Plus, Shower door 120 cm - hinged

    Minimalist shower doors can be used both for cabins and alcoves. Transparent glass makes the room seem optically larger. The classic finish gives the bathroom an elegant look. We also take into account the safety of household members, which is why we subject the glass to a tempering process, which makes it harder, more flexible and durable. The shower door is also covered with Active Cover, which has hydrophobic properties. There are no unsightly stains and cleaning is needed much less frequently. The element is 80 cm wide. The shower door is foldable. They are characterized by very quiet operation, thanks to a magnetic seal that facilitates closing. The hinges are flush with the glass, which is particularly important in the construction of recesses.
    Tekniset tiedot
    • Finish:  chrome
       Width [mm]:  1200
       Height [mm]:  2000
       Glass finish:  transparent
       Glass thickness [mm]:  6
       Active cover:  Yes
       installation:  to be completed with KTS doors, to be completed with KTS walk-in
       Masking of assembly elements:  Yes
       Profiles levelling the curvature of the walls:  Yes
       rails:  adjustable stiffening the cabin
       Holders:  with safety
       Tempered glass TOTAL WHITE:  Yes
       Reversible doors:  Yes
       Silent closing:  Yes
       Installation without shower tray possible:  Yes
    Tekniset tiedot
    • Yksilöity viiteKTSU045P
    • TuoteperheSanitary
    • TuoteryhmäCabins
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-10-18
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliLasi
    • Suunniteltu:Puola
    • Valmistettu:Puola
    Luokitus
    • BIMobject-luokkaSaniteetti - Suihkut