Julkaise tuotteesi
Kerria Plus, Shower door 90 cm - hinged
Deante

Kerria Plus, Shower door 90 cm - hinged

Minimalist shower doors can be used both for cabins and alcoves. Transparent glass makes the room seem optically larger. The classic finish gives the bathroom an elegant look. We also take into account the safety of household members, which is why we subject the glass to a tempering process, which makes it harder, more flexible and durable. The shower door is also covered with Active Cover, which has hydrophobic properties. There are no unsightly stains and cleaning is needed much less frequently. The element is 80 cm wide. The shower door is foldable. They are characterized by very quiet operation, thanks to a magnetic seal that facilitates closing. The hinges are flush with the glass, which is particularly important in the construction of recesses.
Tekniset tiedot
  • Finish:  nero
     Width [mm]:  900
     Height [mm]:  2000
     Glass finish:  transparent
     Glass thickness [mm]:  6
     Active cover:  Yes
     installation:  to be completed with KTS walk-in, to be completed with KTS doors
     Masking of assembly elements:  Yes
     Profiles levelling the curvature of the walls:  Yes
     Holders:  with safety
     Tempered glass TOTAL WHITE:  Yes
     Reversible doors:  Yes
     Silent closing:  Yes
     Installation without shower tray possible:  Yes
     Lifting hinges:  Yes
     Hinges flush with the glass:  Yes
Tekniset tiedot
  • Yksilöity viiteKTSUN41P
  • TuoteperheSanitary
  • TuoteryhmäCabins
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-10-18
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliLasi
  • Suunniteltu:Puola
  • Valmistettu:Puola
Luokitus
  • BIMobject-luokkaSaniteetti - Suihkut

Alueellinen saatavuus

Eurooppa