Kun käytät tuotteitamme, hyväksyt evästeiden käyttömme tässä !

olen samaa mieltä
;

DEKO FV (double folding)

Yksilöity viite: DEKO-FV-DF
Brändi: DEKO
Tuoteperhe: Interior wall
Tuoteryhmä: Interior Movable Partition
Leveys (mm): 900
Korkeus (mm): 6000
Syvyys (mm): 80
Julkaisupäivä: 2015-11-10
Painoksen numero: 2
Tyyppi: Objekti (yksittäinen objekti)
Lataa (1)
DEKO folding partitions consist of individual panels which are joined together. The panels are built to a high standard, and consist of aluminium profiles, timber panels, and sound absorbing insulation material, which make it possible to achieve a sound reduction up to Rw 52 dB.
The panels are 80 mm thick. Their size depends on the height and length of the partition.

Folding partitions can be built as one continuous partition with the last section functioning as a door, or as two partitions connecting in the middle. The last element will always be a door module equipped with a ball catch and a recessed handle. When the partition is closed, the modules are locked with a concealed cremone bolt in every other panel.

The top and the bottom of the panels are fitted with a rubber strip that seals tightly when the partitions are locked. The edges of the panels have a protective trim to prevent damage. As standard, the edge trims are produced in natural anodised aluminium, but they can also be supplied in other colours if required.

Tracks and joints are produced in white, as standard; however, other colours are available on request.

Vision panels using float glass, acoustic glass, or thermo glass can be incorporated.


Materiaali pääasiassa: Aluminium
Materiaali toissijaisesti: Wood
Suunniteltu: Denmark
Valmistettu: Denmark

BIMobject-luokka: Seinät - Väliseinät
IFC-luokitus: Wall

BIMobject®