Julkaise tuotteesi
511963C Be-Line drop-down support rail with leg, L. 850mm, anthracite
DELABIE

511963C Be-Line drop-down support rail with leg, L. 850mm, anthracite

Be-Line® drop-down support rail for people with reduced mobility. In the lowered position use as a grab bar, as a support for standing and for assisting movement, for WCs or showers. Allows side access in the raised position. Removable: easy to remove with anti-theft locking system. Reduces the number of bars in a facility, allowing installation only when required. Example: hotels or hospitals providing short-term accommodation for disabled people. Drop-down rail retained in upright position. Slowed down descent. Aluminium tube. Rounded profile Ø 42mm with ergonomic flat front face that prevents rotation for an optimal grip. Metallised anthracite powder-coated aluminium finish provides a good visual contrast with light-coloured walls. Uniform surface for easy maintenance and hygiene. Concealed fixings secured to wall by a 304 stainless steel plate, 5mm thick. Supplied with stainless steel screws Ø 8 x 70mm for concrete walls. Leg provides additional reinforcement when wall fixings are not enough. Dimensions: 850 x 825 x 120mm. Leg height can be adjusted from 760 - 780mm. Tested to over 200kg. Maximum recommended user weight: 135kg. Drop-down rail with 30-year warranty. CE marked.
Tekniset tiedot
  • Yksilöity viite511963C
  • TuoteperheSanitary
  • TuoteryhmäAccessibility
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-06-08
  • Painoksen numero1
  • Korkeus (mm)822
  • Leveys (mm)120
  • Syvyys (mm)651
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Suunniteltu:Ranska
  • Valmistettu:Ranska
  • Nettopaino (kg)4995
Luokitus
  • BIMobject-luokkaSaniteetti - Kylpyhuonetarvikkeet
  • IFC-luokitusSaniteettiterminaali
  • UNSPSC-nimiSanitary ware
  • UNSPSC-koodi301815
  • Uniclass 2015 -koodiPr_40_20_76
  • Uniclass 2015 -kuvausSanitary accessories
  • CSI MasterFormat 2014 -koodi10 28 13
  • CSI MasterFormat 2014 -nimikeToilet Accessories
  • OmniClass-numero23-25 45 11 25 15
  • OmniClass-nimikePhysically Challenged Toilet Grab Bars

Alueellinen saatavuus

Aasia Eurooppa Afrikka Etelä-Amerikka Oseania Pohjois-Amerikka