Julkaise tuotteesi
Istanbul2

Istanbul2

  • Derin collections characteristics are founded on simplicity with well-defined lines, giving a sense of movement that integrates modern and fast urban lifestyles ¨C suitable for both home and office environments.
  • During the past 5 years, the company has placed a major emphasis on developing Derin furniture collection. In these past years, we have participated in major exhibitions at internationally renowned organizations such as Milan Design Week and ICFF New York displaying our latest innovations.
  • Derin collections strategic philosophy is quite clear in that all the products in the collection share the same characteristics and spirit. However, each design can stand on its own and do not necessarily have to be evaluated as a series or group. Observing the designs within the collection, it must be clear that the essence of these designs reflect the period they were created in. Derin places an emphasis on developing new designs every year and strives to develop and
Tekniset tiedot
  • Yksilöity viitederinistanbul2
  • TuoteperheFurniture
  • TuoteryhmäSofas
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2014-04-10
  • Painoksen numero1
  • Korkeus (mm)750
  • Leveys (mm)3000
  • Syvyys (mm)3000
Liittyviä
  • Ensisijainen materiaaliMetalli
  • Toissijainen materiaaliKangas
  • Suunniteltu:Turkki
  • Valmistettu:Turkki
Luokitus
  • BIMobject-luokkaKalusteet - Sohvat
  • IFC-luokitusKalustuselementti
  • UNSPSC-nimiFurniture and Furnishings
  • UNSPSC-koodi56