Julkaise tuotteesi
Diamond Fiber Cement Roof Tile JEARANAI - Elegant
Diamond Fiber Cement Roof Tile JEARANAI - Elegant
    Arkistoitu

    Diamond Fiber Cement Roof Tile JEARANAI - Elegant

    Manufactured from high quality cement and natural fiber for greater durability than general lozenge-patterned clay roof tiles which are more fragile and prone to leaks
    Tekniset tiedot
    • • Manufactured from high quality cement and natural fiber for greater durability than general lozenge-patterned clay roof tiles which are more fragile and prone to leaks • Special design for easy installation using dry fixed system technology, offering beautiful look without concrete stain, and leak prevention • Lightweight, structure cost saving, and applicable to wooden roof frame • Antifungal and antilagae coatings for long-lasting color without black stains like clay roof
    Tekniset tiedot
    • Yksilöity viiteDiamond_Fiber_Cement_Roof_Tile_JEARANAI_Elegant
    • TuoteperheRoof
    • TuoteryhmäFiber Cement Roof Tile
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-11-26
    • Painoksen numero1
    • Leveys (mm)800
    • Syvyys (mm)300
    Liittyviä
    • Ensisijainen materiaaliKuitusementti
    • Suunniteltu:Thaimaa
    • Valmistettu:Thaimaa
    • Nettopaino (kg)2.4
    Luokitus
    • BIMobject-luokkaRakentaminen - Katto