Julkaise tuotteesi
Pattern Floors - Oak Herringbone Classic - 300-1200mm - 22mm - Solid Flooring
Pattern Floors - Oak Herringbone Classic - 300-1200mm - 22mm - Solid Flooring
Pattern Floors - Oak Herringbone Classic - 300-1200mm - 22mm - Solid Flooring
    Dinesen

    Pattern Floors - Oak Herringbone Classic - 300-1200mm - 22mm - Solid Flooring

    Dinesen Oak
    Seeing an oak tree in nature is always an impressive experience, and its vitality is outstanding. We take pride in producing oak planks that preserve and respect the personality of the tree. We source our raw wood from large, up to 200-year-old oak trees of the finest quality from forests in Denmark and around Europe. Along with the careful processing, this makes Dinesen Oak unique.

    Oak Pattern - Herringbone

    Pattern is a special option where large planks are laid in a familiar historical patterns. A modern solution with respect for history, which takes on a contemporary and exclusive appearance due to the proportions. Solid planks laid in a herringbone pattern is a timeless solution. Choosing large dimensions in the individual oak planks takes the classic pattern to new heights with an impressive expression and an elegant look.

    Oak Classic

    Subtle structure with a classic expression. Harmonious and calm. Fewer knots.

    Oak, Chêne, Roble, Eiche, Ek, Eiketre, Eg


    Tekniset tiedot
    • Yksilöity viiteDinesen-Pattern-Floors-Oak-Herringbone-Classic-300-1200mm-22mm-OCPH22300-0120
    • TuoteperhePattern Floors
    • TuoteryhmäOak Pattern
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-05-24
    • Painoksen numero1
    • Korkeus (mm)22
    • Leveys (mm)300
    • Syvyys (mm)1200
    Liittyviä
    • Ensisijainen materiaaliPuu
    • Suunniteltu:Tanska
    • Valmistettu:Tanska
    • Nettopaino (kg)650
    Luokitus
    • BIMobject-luokkaLattiat - Puulattia