Julkaise tuotteesi
Dual Clima HT PRO - Air Source Energy
Dual Clima HT PRO - Air Source Energy
Dual Clima HT PRO - Air Source Energy

    Dual Clima HT PRO - Air Source Energy

    The DUAL CLIMA HT, DOMUSA TEKNIK's high temperature heat pump, notable for using R290 gas, offers the lowest carbon footprint in air conditioning with an Atmospheric Warming Potential of only 3, making it the ideal choice for its performance and respect for the environment. 

    The DUAL CLIMA HT Aerothermal System is the perfect renewable solution for newly built homes and for renovations. This technology provides greater energy savings and efficiency than other traditional air conditioning systems and is considered an alternative, increasingly in demand, to boilers that use fossil fuels. High feedwater temperature (up to 75ºC) is ideal for already installed radiator systems, enabling an easy and economical transition to clean energy.

    Tekniset tiedot
    • Yksilöity viitedual-clima-ht-pro
    • TuoteperheHeat Pump
    • TuoteryhmäDual Clima HT
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-12-10
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    Luokitus
    • BIMobject-luokkaLVI - Lämpöpumput
    • Uniclass 2015 -koodiSs_60_40_36
    • Uniclass 2015 -kuvausHeat pump systems
    • OmniClass-numero23-33 17 00
    • OmniClass-nimikeHeat Pumps