DoorKing 1812-081 Classic Surface Mount Access Control System
The model 1812 is a unique telephone intercom system that allows homeowners to use their telephone as an intercom to speak to a guest at a front door or gate without the necessity to pay for an additional telephone line at their home. With its "intercom mode" programming feature, the 1812 can also be connected to a PBX or KSU type system, making it ideal for small businesses to control access through a single door or gate. Visitors are easily identified by voice communication and can be granted or denied access directly from a touch-tone telephone. The 1812 is available in surface, wall and flush mount designs.
Features:
Distinctive double ring identifies visitor calls from regular calls.
Call waiting.
Call forwarding.
3 preprogrammed call out telephone numbers.
"Do Not Disturb" time zone.
Hold open time zones.
Built-in time clock.
Entry code time zone.
"Flash" entry code.
LED lighted faceplate.
2 relays for door/gate control.
As Featured on Amazon.com
Alueellinen saatavuus
| Pohjois-Amerikka |
|---|
Yhdysvallat |