Julkaise tuotteesi
Half-height Sensor Barrier Argus HSB-E04
Half-height Sensor Barrier Argus HSB-E04
Half-height Sensor Barrier Argus HSB-E04
Half-height Sensor Barrier Argus HSB-E04
Half-height Sensor Barrier Argus HSB-E04
    dormakaba

    Half-height Sensor Barrier Argus HSB-E04

    [LIST] Passage width = 650 mm, total width = 1.070 mm, interlock height 945 mm, interlock length = 1.660 mm Guiding elements made of stainless steel AISI 304, Ø 60 mm, with 10 mm tempered safety glass panels and AISI 304 stainless steel bar handle. Integrated sensor system in respective handrail (L = 1660 mm / W = 130 mm / H = 45 mm) Two door leaves made of transparent polycarbonate, upper edge 900 mm. Drive housing made of stainless steel AISI 304. Stainless steel satin finish. Function Type 2 power assisted motion; 2 servo positioning drives / 2 directions electrically controlled, drives integrated in the rotating tube. Entrance sector monitored by a basic sensor system in compact overall length (fundamental single passage monitoring in both directions, security level 1). Protective device: rotation angle of the barrier door leaves monitored by the same sensor system. 2 operation modes are possible: Default position "day-operation" open: the door leaves close automatically if somebody tries to pass without authorisation. Default position "night-operation" closed: the door leaves open automatically for authorised persons in the passage direction and then close again after passage. In the case of a power failure: door leaves can be moved freely! Control units and power supply unit are integrated in the unit. Power supply 100-120 V / 200-240 V 50-60 Hz Dowelled on finished floor level FFL Not suitable for outdoor installation! [/LIST]
    Tekniset tiedot
    • Yksilöity viiteArgus_HSB-E04
    • TuoteperheEntrance
    • TuoteryhmäSpecial Doors
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-01-30
    • Painoksen numero1
    • Korkeus (mm)1020
    • Leveys (mm)1050
    • Syvyys (mm)2050
    Liittyviä
    • Ensisijainen materiaaliMetalli
    • Toissijainen materiaaliPolykarbonaatti
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaOvet - Turvallisuus