Julkaise tuotteesi
dormakaba BST Special Line Curved Sliding Door - Entrance Systems
dormakaba BST Special Line Curved Sliding Door - Entrance Systems
dormakaba BST Special Line Curved Sliding Door - Entrance Systems
dormakaba BST Special Line Curved Sliding Door - Entrance Systems
dormakaba BST Special Line Curved Sliding Door - Entrance Systems
    dormakaba

    dormakaba BST Special Line Curved Sliding Door - Entrance Systems

    dormakaba's BST Special Line curved sliding doorsets will provide your entrance area with an enticing and individual atmosphere. The doors can be designed as outwardly or inwardly curved half-circles and segments, as full-circle configurations, and even as oval and double-segment units – almost anything is possible.

    • Attractive fine frame profiles
    • Wide range of modular components and various operation modes
    • Curved sliding door for clear passage widths from 1,000 to 2,500 mm
    • Capable of handling door weights of up 130 kg per panel
    • Maximum user convenience
    • Extremely versatile allowing plenty of scope for architectural creativity
    Tekniset tiedot
    • Yksilöity viiteCurved-Sliding-Door-BST
    • TuoteperheDoors
    • TuoteryhmäSliding Doors
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-02-25
    • Painoksen numero1
    • Korkeus (mm)2500
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliLasi
    • Suunniteltu:Saksa
    • Valmistettu:Kiina
    Luokitus
    • BIMobject-luokkaOvet - Liukuovet

    Alueellinen saatavuus

    Eurooppa Aasia Afrikka Etelä-Amerikka Oseania