Julkaise tuotteesi
dormakaba PHB 3000 Pushbar Fittings
dormakaba

dormakaba PHB 3000 Pushbar Fittings

4.7 / 5 tähteä4.7(6 arvostelua)

With this system, dormakaba is able to offer a comprehensive range of high quality panic hardware fittings with horizontal and vertical locking for doors in emergency exits and escape routes – applications in which safety, reliability and aesthetic attractiveness are indispensable requirements.

Successfully third party tested to BS EN1125

CERTFIRE Approved CF319

  • Non-handed
  • For horizontal and vertical panic lock mechanisms
  • Electrical strikes for special applications
  • Straightforward fixing
  • Easy adjustment to different door widths and heights
  • Universal use of PHT external fittings

With the series PHA 2000 crossbar and the series PHB 3000 push bar combined with the universally applicable PHT external fittings, dormakaba is able to offer a range suitable not only for narrow stile doors but also timber and similar full-face doors. The wide security latchbolt engages in a keeper that is normally mounted on the frame. This ensures that the latch is extremely easy to mount and that the door is also securely locked.

Tekniset tiedot
  • Yksilöity viitedormakaba-phb-3000-pushbar-fittings
  • TuoteperheSecurity & Safety
  • TuoteryhmäPanic Hardware
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-03-15
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMetalli
  • Toissijainen materiaaliMetalli
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaOvet - Hardware
  • IFC-luokitusOvi

Alueellinen saatavuus

Eurooppa Aasia Afrikka Etelä-Amerikka Oseania