Julkaise tuotteesi
Energy Saving Sliding Door ST Flex Green with ES PROLINE operator
Energy Saving Sliding Door ST Flex Green with ES PROLINE operator
Energy Saving Sliding Door ST Flex Green with ES PROLINE operator
Energy Saving Sliding Door ST Flex Green with ES PROLINE operator
    dormakaba

    Energy Saving Sliding Door ST Flex Green with ES PROLINE operator

    The ST FLEX Green sliding door illustrates dormakaba's commitment to increasing energy efficiency and improving the sustainability of buildings. Despite its slender profile design, the ST FLEX Green comes with outstanding thermal insulation.

    • System U Value of 1.4 to 1.8 W/m2K
    • From the fine framed "Flex" range of door systems
    • Monitored battery back-up system suitable for use on emergency escape routes
    • ES PROLINE automatic sliding door operator tested to 1.5 million cycles
    • High stability and torsional rigidity
    • Excellent insulation features thanks to interlocking side seals and top and bottom seals
    • Available in a range of finishes
    • Activation via radar, push pad or access control (further options on request)
    • Max. system width 6250 mm
    • Max. passage width 3000 mm
    • Max. passage height 3000 mm
    • Note for England and Wales -Suitable for use in calculations to meet England and Wales Building Regulations - Approved Document L (2010)


    Tekniset tiedot
    • Yksilöity viiteESPRO-ST-Flex-Green
    • TuoteperheEntrance
    • TuoteryhmäAutomatic Sliding Doors
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-10-23
    • Painoksen numero1
    • Korkeus (mm)3000
    • Leveys (mm)3000
    Liittyviä
    • Ensisijainen materiaaliMetalli
    • Toissijainen materiaaliTeräs
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaOvet - Liukuovet
    • IFC-luokitusOvi
    • UNSPSC-nimiPower Generation and Distribution Machinery and Accessories
    • UNSPSC-koodi26
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryDoor

    Alueellinen saatavuus

    Eurooppa Aasia Afrikka Etelä-Amerikka Oseania