Julkaise tuotteesi
dormakaba Revolving Door KTV 4 - Entrance Systems
dormakaba Revolving Door KTV 4 - Entrance Systems
dormakaba Revolving Door KTV 4 - Entrance Systems
dormakaba Revolving Door KTV 4 - Entrance Systems
dormakaba Revolving Door KTV 4 - Entrance Systems
dormakaba Revolving Door KTV 4 - Entrance Systems
    dormakaba

    dormakaba Revolving Door KTV 4 - Entrance Systems

    5.0 / 5 tähteä5.0(7 arvostelua)
    • Revolving doors with 4 leafs
    • The KTV revolving door range is designed for installation in entrance areas where interior environmental control coupled with elegant aesthetics are desired. Available as Manual, Automatic, Positional or Servomatic, the KTV range offers flexibility in design and function.
    • Operation Modes Manual, Automatic, Positional and Servomatic operation
    • Diameter from 2000 mm to 3800 mm.
    • Floor mounted or ceiling mounted drive units for powered doors
    • Glazed or solid canopy
    • Robust framing or fine frame option
    • Optional: Night shields for additional protection
    • Certification EN 16005
    • Benefits are flexible design options to meet project specific requirments, dormakaba KTV revolving doors effectively reduce noise, dust and dirt as well as greatly contributing to a reduction in building climate control when compared with conventional automatic doors.

    dormakaba - www.dormakaba.com

    Tekniset tiedot
    • Yksilöity viiteKTV-4
    • TuoteperheEntrance
    • TuoteryhmäRevolving Doors
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-02-25
    • Painoksen numero1
    • Korkeus (mm)3000
    • Leveys (mm)3800
    Liittyviä
    • Ensisijainen materiaaliMetalli
    • Toissijainen materiaaliAlumiini
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaOvet - Kierto-ovet
    • UNSPSC-nimiRevolving doors
    • UNSPSC-koodi30171509

    Alueellinen saatavuus

    Eurooppa Aasia Afrikka Etelä-Amerikka Oseania