Julkaise tuotteesi
DOYMAfix® Connect HP/B

DOYMAfix® Connect HP/B

  • Can be used in both new and existing buildings
  • Complete package contains all required assemblies and  components for connection and sealing
  •  Ready to connect immediately; all common adapter nipples included
  • Stainless steel corrugated pipe offers high flexibility for connection (yields without pushing back)

  • Flexible creation of bends without fittings

  • Quick and easy installation without special tools

  • One-person installation

  • All media lines protected by flexible jacket pipe DN200

  • Separate routing of pipes and cables

  • Power and control cables routed separately

  • Required cables (mains/control lines) can be pulled through
    quickly and easily

  • Low bending radius of 0.5 m
    Certified gas-tightness

  • 100% oxygen-tight stainless steel corrugated pipes

  • Self-cleaning effect thanks to corrugation

  • Cross-disciplinary assembly (shell, electrical, HVAC) creates flexibility in the construction process
Tekniset tiedot
    • Gas and water-tight
    • Certified under FHRK test regulation GE 101 – FHRK 40 D05
    • Radon-proof according to FHRK leaflet MB 101
Tekniset tiedot
  • Yksilöity viitedoymafix-connect-hp-b
  • TuoteperheHeat Pumps
  • TuoteryhmäInlet
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-07-01
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Saksa
  • Valmistettu:Saksa
Luokitus
  • BIMobject-luokkaLVI - Lämpöpumput
  • IFC-luokitusPutken segmentti
  • ETIM-koodiEC000209
  • ETIM-nimiFire protection compound/binding/foam/sealant
  • Uniclass 2015 -koodiPr_30_31_76_96
  • Uniclass 2015 -kuvausWaterproof gap filling sealants
  • OmniClass-numero23-13 25 17
  • OmniClass-nimikeWaterproofing