Julkaise tuotteesi
PRO-COM® 6500 - Exterior Paint
PRO-COM® 6500 - Exterior Paint

    PRO-COM® 6500 - Exterior Paint

    PRO-COM 6500 | Exterior Paint

    PRO-COM 6500 paints are 100% acrylic coatings that are ideal for commercial and multifamily properties. They provide good wet and dry hide, are easy to apply, and have good touch-up qualities. PRO-COM 6500 Exterior Paint can be used on properly prepared surfaces such as cured tilt-up concrete, poured-in-place concrete, stucco, masonry, block, wood, and metal. It can be applied at surface and air temperatures down to 35°F.

    Why PRO-COM 6500 paints outperform the competition

    • Good wet and dry hide
    • Easy to apply
    • Good touch up qualities

    For use on these substrates

    • Stucco
    • Masonry
    • Tilt-Up Concrete
    • Wood
    • Metal
    Tekniset tiedot
    • Yksilöity viitepro-com-6500-exterior-paint
    • TuoteperheExterior Acrylic Paint
    • TuoteryhmäExterior Paint
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-05-18
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Paint, Varnishes & Finishes

    Alueellinen saatavuus

    Aasia Pohjois-Amerikka
    Etelä-Korea
    Yhdysvallat
    Kiina