Julkaise tuotteesi
U-Shape Countertop
Durat

U-Shape Countertop

Durat stands out as an exceptional solid surface material, meticulously designed to craft vibrant, long-lasting counters, sinks, and tubs that redefine both aesthetics and functionality. These surfaces are characterized by their non-porous nature and seamless appearance, ensuring effortless maintenance and the freedom to customize according to your unique preferences. What sets Durat apart is its commitment to sustainability. Comprising up to 28% recycled hard plastics sourced from diverted waste streams, Durat not only delivers exceptional performance but also champions eco-conscious practices. By choosing Durat, you contribute to the reduction of environmental impact, turning recycled materials into beautiful, functional surfaces. In line with its dedication to a circular economy, Durat takes sustainability a step further. The material is 100% recyclable, and through Durat's innovative take-back program, you can easily ensure that your Durat surfaces find a new life at the end of their current one. This not only minimizes waste but also reflects Durat's vision for a more sustainable and responsible approach to design and manufacturing. Experience the synergy of style, durability, and environmental responsibility with Durat – where cutting-edge design meets a commitment to a greener future.
Tekniset tiedot
  • Yksilöity viiteu-shape-countertop
  • TuoteperheSolid Surface
  • TuoteryhmäCountertops
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-02-20
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Suomi
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaKeittiö - Keittiötasot
  • CSI MasterFormat 2014 -koodi12 36 61.16
  • CSI MasterFormat 2014 -nimikeSolid Surfacing Countertops

Alueellinen saatavuus

Pohjois-Amerikka
Anguilla
Antigua ja Barbuda
Aruba
Bahamasaaret
Barbados
Belize
Bermuda
Brittiläiset Neitsytsaaret
Caribbean Netherlands
Caymansaaret
Costa Rica
Curaçao
Dominica
Dominikaaninen tasavalta
El Salvador
Grenada
Grönlanti
Guadeloupe
Guatemala
Haiti
Honduras
Jamaika
Kanada
Kuuba
Martinique
Meksiko
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts ja Nevis
Saint Lucia
Saint Vincent ja Grenadiinit
Saint-Barthélemy
Saint-Martin
Saint-Pierre ja Miquelon
Sint Maarten
Trinidad ja Tobago
Turks- ja Caicossaaret
Yhdysvallat
Yhdysvaltain Neitsytsaaret