Julkaise tuotteesi
DuraStyle Toilet set wall-mounted 374x540x388 mm - 455209
DuraStyle Toilet set wall-mounted 374x540x388 mm - 455209
DuraStyle Toilet set wall-mounted 374x540x388 mm - 455209
DuraStyle Toilet set wall-mounted 374x540x388 mm - 455209
DuraStyle Toilet set wall-mounted 374x540x388 mm - 455209
DuraStyle Toilet set wall-mounted 374x540x388 mm - 455209
DuraStyle Toilet set wall-mounted 374x540x388 mm - 455209
    DURAVIT AG

    DuraStyle Toilet set wall-mounted 374x540x388 mm - 455209

    • Closed flushing rim ensures even water distribution with no overspraying and maximum hygiene: thanks to small openings, hardly any dirt can enter.
    • Concealed mounting set: harmonious look, design is not disturbed by anything
    • Large flush water volume: 4.5 litres
    • Made of high-quality Duroplast: durable, easy-care material, dust-, water- and dirt-repellent, antistatic and UV light-resistant
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Particularly efficient, economical water consumption: Unified Water Label (UWL) class 1
    • The toilet seat and lid can be easily removed with just one movement, without the use of tools or push buttons - for quick and easy cleaning of the ceramic and seat
    • Washdown model: for minimal odours
    • With slow close for gentle, silent closure of seat and lid
    Tekniset tiedot
      • Duravit DuraStyle Toilet set wall-mounted, Wall-mounted toilet: 2552090000, 540 mm, colour White High Gloss, Washdown model, Flushing rim: Closed, Flush principle: n/a, Outlet drain waagerecht, Concealed fixation, Toilet seat: 0063790000, Lid colour: White High Gloss, Removable Seat, 374x540x388 mm, Automatic close - 45520900A1
    Tekniset tiedot
    • Yksilöity viiteDuraStyle-Toilet-set-wall-mounted-374x540x388-mm-455209
    • TuoteperheToilet sets
    • TuoteryhmäToilet set wall-mounted
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-06-14
    • Painoksen numero1
    • Korkeus (mm)388
    • Leveys (mm)374
    • Syvyys (mm)540
    Liittyviä
    • Ensisijainen materiaaliKeramiikka
    • Suunniteltu:Saksa
    • Nettopaino (kg)26.1
    Luokitus
    • BIMobject-luokkaSaniteetti - WC
    • IFC-luokitusSaniteettiterminaali
    • ETIM-koodiEC011289
    • ETIM-nimiToilet closet
    • UNSPSC-nimiSanitary ware
    • UNSPSC-koodi301815
    • Uniclass 2015 -koodiPr_40_20_93_97
    • Uniclass 2015 -kuvausWC suites
    • CSI MasterFormat 2014 -koodi22 41 13.13
    • CSI MasterFormat 2014 -nimikeResidential Water Closets
    • OmniClass-numero23-31 19 00
    • OmniClass-nimikeToilets
    • CSI UniFormat II -koodiD2030
    • CSI UniFormat II -nimikeSanitary Waste

    Alueellinen saatavuus

    Eurooppa Aasia Pohjois-Amerikka Afrikka Etelä-Amerikka Oseania
    Ahvenanmaa
    Afganistan
    Anguilla
    Algeria
    Argentiina
    Amerikan Samoa
    Alankomaat
    Arabiemiirikunnat
    Antigua ja Barbuda
    Angola
    Bolivia
    Australia
    Albania
    Armenia
    Aruba
    Benin
    Brasilia
    Cooksaaret
    Andorra
    Azerbaidžan
    Bahamasaaret
    Botswana
    Chile
    Fidzi
    Belgia
    Bahrain
    Barbados
    Burkina Faso
    Ecuador
    Guam
    Bosnia ja Hertsegovina
    Bangladesh
    Belize
    Burundi
    Falklandinsaaret (Malvinassaaret)
    Kiribati
    Bulgaria
    Bhutan
    Bermuda
    Djibouti
    Guyana
    Marshallsaaret
    Espanja
    Brittiläinen Intian valtameren alue
    Brittiläiset Neitsytsaaret
    Egypti
    Kolumbia
    Mikronesian liittovaltio
    Färsaaret
    Brunei
    Caribbean Netherlands
    Eritrea
    Paraguay
    Nauru
    Gibraltar
    Etelä-Korea
    Caymansaaret
    Etelä-Afrikka
    Peru
    Niue
    Guernsey
    Filippiinit
    Costa Rica
    Etelä-Sudan
    Ranskan Guayana
    Norfolkinsaari
    Huippuvuoret
    Georgia
    Curaçao
    Etiopia
    Surinam
    Palau
    Irlanti
    Hong Kong
    Dominica
    Gabon
    Uruguay
    Papua-Uusi-Guinea
    Islanti
    Indonesia
    Dominikaaninen tasavalta
    Gambia
    Venezuela
    Pitcairnsaaret
    Italia
    Intia
    El Salvador
    Ghana
    Pohjois-Mariaanit
    Itävalta
    Irak
    Grenada
    Guinea
    Ranskan Polynesia
    Jersey
    Iran
    Grönlanti
    Guinea-Bissau
    Salomonsaaret
    Kreikka
    Israel
    Guadeloupe
    Kamerun
    Samoa
    Kroatia
    Japani
    Guatemala
    Kap Verde
    Timor-Leste
    Kypros
    Jemen
    Haiti
    Kenia
    Tokelau
    Latvia
    Jordania
    Honduras
    Keski-Afrikan tasavalta
    Tonga
    Liechtenstein
    Joulusaari
    Jamaika
    Komorit
    Tuvalu
    Liettua
    Kambodža
    Kanada
    Kongo
    United States Minor Outlying Islands
    Luxemburg
    Kazakstan
    Kuuba
    Kongon demokraattinen tasavalta
    Uusi-Kaledonia
    Malta
    Kiina
    Martinique
    Länsi-Sahara
    Uusi-Seelanti
    Mansaari
    Kirgisia
    Meksiko
    Lesotho
    Vanuatu
    Moldova
    Kookossaaret
    Montserrat
    Liberia
    Wallis ja Futuna
    Monaco
    Kuwait
    Nicaragua
    Libya
    Montenegro
    Laos
    Panama
    Madagaskar
    Norja
    Libanon
    Puerto Rico
    Malawi
    Pohjois-Makedonia
    Macao
    Saint Kitts ja Nevis
    Mali
    Portugali
    Malediivit
    Saint Lucia
    Marokko
    Puola
    Malesia
    Saint Vincent ja Grenadiinit
    Mauritania
    Ranska
    Mongolia
    Saint-Barthélemy
    Mauritius
    Romania
    Myanmar (Burma)
    Saint-Martin
    Mayotte
    Ruotsi
    Nepal
    Saint-Pierre ja Miquelon
    Mosambik
    Saksa
    Oman
    Sint Maarten
    Namibia
    San Marino
    Pakistan
    Trinidad ja Tobago
    Niger
    Serbia
    Palestiinalaisalueet
    Turks- ja Caicossaaret
    Nigeria
    Slovakia
    Pohjois-Korea
    Yhdysvallat
    Norsunluurannikko
    Slovenia
    Qatar
    Yhdysvaltain Neitsytsaaret
    Päiväntasaajan Guinea
    Suomi
    Saudi-Arabia
    Reunion
    Sveitsi
    Singapore
    Ruanda
    Tanska
    Sri Lanka
    Saint Helena
    Tsekin tasavalta
    Syyria
    Sambia
    Ukraina
    Tadžikistan
    São Tomé ja Príncipe
    Unkari
    Taiwan
    Senegal
    Valko-Venäjä
    Thaimaa
    Seychellit
    Vatikaanivaltio
    Turkki
    Sierra Leone
    Venäjä
    Turkmenistan
    Somalia
    Viro
    Uzbekistan
    Sudan
    Yhdistynyt kuningaskunta
    Vietnam
    Swasimaa
    Tansania
    Togo
    Tsad
    Tunisia
    Uganda
    Zimbabwe