Julkaise tuotteesi
DuraStyle Urinal DuraStyle Dry 280830
DuraStyle Urinal DuraStyle Dry 280830
DuraStyle Urinal DuraStyle Dry 280830
DuraStyle Urinal DuraStyle Dry 280830
    DURAVIT AG

    DuraStyle Urinal DuraStyle Dry 280830

    • Concealed mounting set: harmonious look, design is not disturbed by anything
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Wall-mounted installation
    • Waterless: integrated hose membrane in the drain only opens when urine flows through it and then closes automatically, thus preventing odours.
    • Without flushing rim for particularly easy cleaning

    Tekniset tiedot
      • Duravit DuraStyle Waterless urinal, White High Gloss, waterless, Incl. mounting material - 2808300000
      • Duravit DuraStyle Waterless urinal Dry, White High Gloss, 340 mm, Flushing rim: Without, Target fly, Incl. mounting material – 2808300007
    Tekniset tiedot
    • Yksilöity viitedurastyle-urinal-durastyle-dry-280830
    • TuoteperheDuraStyle
    • TuoteryhmäUrinal DuraStyle Dry
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2017-01-11
    • Painoksen numero1
    • Leveys (mm)300
    • Syvyys (mm)340
    Liittyviä
    • Nettopaino (kg)13.8
    Luokitus
    • BIMobject-luokkaSaniteetti - Pisoaarit
    • IFC-luokitusSaniteettiterminaali
    • UNSPSC-nimiUrinals
    • UNSPSC-koodi30181506
    • Uniclass 2015 -koodiPr_40_20_93
    • Uniclass 2015 -kuvausUrinal and WC fittings
    • CSI MasterFormat 2014 -koodi22 41 13.16
    • CSI MasterFormat 2014 -nimikeResidential Urinals
    • OmniClass-numero23-31 21 00
    • OmniClass-nimikeUrinals
    • CSI UniFormat II -koodiD2010
    • CSI UniFormat II -nimikePlumbing Fixtures